Purpose:
Simple SCT program using the Red State which configures the SCT as a 32 bit timer 
to generate a PWM output signal @ CTOUT_0

Running mode:
* Compile, Flash the program and reset.
* Default project target set to Blinky_Release (exectuing from flash)

Note:
Tested on LPC824 LPCXpresso Board

Output:
* Every time P0_4 goes high to low increase the duty cycle.
* Every time P0_12 goes high to low decrease the duty cycle.